TQP5115

    11.3 Gb/s EML Driver

    Discontinued >

    No Applications Support Available.
    End of Life announced June 14, 2021 (PCN 21-0128).
    Last Time Buy: December 31, 2021
    Contact your local sales representative for assistance.

    Key Features

    • 11.3 Gbps EML Driver
    • Differential Input / Differential Output
    • Power dissipation: 0.44 W @ 2.3 Vpp
    • Adjustable Crossing: 35 – 70 %
    • Maximum DC Output Offset: 1.2 V
    • Output Swing: > 2.3 Vpp SE; > 4.6 Vpp Diff
    • Rise/Fall Time: 28 ps
    • Package Dimensions: 4.0 x 4.0 x 0.85 mm

    Qorvo's TQP5115 is an 11.3 Gbps EML driver with power consumption of 0.44 W @ 2.3 Vpp single-ended (4.6 Vpp differential) output with typical rise and fall time of 28 ps.

    The TQP5115 can be run with either a single-ended or differential input as well as single-ended or differential output. This part can be run with either DC or AC coupling on the output. DC coupling requires 5 V on VD2.

    AC coupling can be run with 3.3 V on VD2. The TQP5115 is lead-free and RoHS compliant. Evaluation boards are available upon request.

    Typical Applications

      • 11.3Gbps EML Driver for Optical Systems

    Product Categories

    Application Categories

    Frequency Min(GHz) DC
    Frequency Max(GHz) 7
    Vpp(V) 2.3
    Gain(dB) 33
    3 dB Bandwidth(GHz) 7
    Voltage(V) 3.3
    Current(mA) 135
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Optical > Optical Systems (10, 40, 100, 200 to 400GB/s)

      Optical Systems (10, 40, 100, 200 to 400GB/s)

    • Applications > Network Infrastructure > Optical > Coherent Transceiver Module

      Coherent Transceiver Module