Qorvo's TQP3M9036 is a high linearity, ultra low noise gain block amplifier in a small 2x2 mm surface-mount package. At 0.9 GHz, the amplifier typically provides 19.8 dB gain, +36 dBm OIP3, and 0.45 dB noise figure while drawing 65 mA current from a 5V supply. This amplifier does not require a negative supply for operation and can be biased from a single positive supply ranging from 3.3 to 5 volts. The device is housed in a green/RoHS-compliant industry-standard 2x2 mm package. The TQP3M9036 is internally matched using a high performance E-pHEMT process and integrates a shut-down biasing capability to allow for operation for TDD applications. The TQP3M9036 covers the 0.05-2.0 GHz frequency band and is targeted for wireless infrastructure. It is pin compatible with the low-band, 1.5-2.7 GHz TQP3M9037.
Frequency Min(GHz) | 0.05 |
Frequency Max(GHz) | 2 |
Gain(dB) | 19.8 |
NF(dB) | 0.45 |
OP1dB(dBm) | 20 |
OIP3(dBm) | 36 |
Voltage(V) | 5 |
Current(mA) | 68 |
Package Type | DFN |
Package(mm) | 2 x 2 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: