/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TQP3M9035

TQP3M9035

50 - 6000 MHz High Linearity Low Noise Amplifier Gain Block

Qorvo's TQP3M9035 is a high linearity low noise gain block amplifier in a low-cost surface-mount package. The LNA is internally matched and has the benefit of having high linearity while providing ultra low noise figure across a broad range of frequencies. This allows the device to be used in both receive and transmit chains for high performance systems. The amplifier uses a high performance E-pHEMT process and only requires an external RF choke and blocking/bypass capacitors for operation from a single +5V supply. The low noise amplifier integrates a shut-down biasing capability to allow for operation for TDD applications. The device is housed in a leadfree/green/RoHS-compliant industry-standard 2x2mm package.

Production
i
Product Data SheetRev L – 11/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,500
Buy Online
RFMW
1,781
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,500
Buy Online
RFMW
1,781
Buy Online

Key Features

  • 50 Ohm Low Noise Gain Block
  • 50-4000 MHz
  • Broadband, internally matched
  • High gain, 16.5 dB @ 1.9 GHz
  • Ultra low Noise Figure, 0.66 dB @ 1.9 GHz
  • 22.5 dBm P1dB
  • Shut-down capability
  • Unconditionally stable
  • Small 2x2 mm package

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • WCDMA
  • LTE
  • Repeaters
  • General Purpose Wireless
  • IF Amplifiers

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Gain (dB)
16.5
NF (dB)
0.65
OP1dB (dBm)
22.5
OIP3 (dBm)
37
Voltage (V)
5
Current (mA)
115
Package Type
DFN
Package Size (mm)
2 x 2 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev L – 11/2020
    Data Sheet
  • TQP3M9035 0.05-0.5GHz Reference Design

    Rev A
    Application Note
  • Bill of Materials - TQP3M9035-PCB

    Bill of Materials
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Rev B – 05/10/2012
    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • S-Parameters

    X-Parameters

    S-Parameters
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Small Cell Base Stations

Small Cell Base Stations

Smart Meters

Smart Meters

Wireless Access Points

Wireless Access Points

Satellite Communications

Satellite Communications

Backhaul

Backhaul

Test & Measurement Equipment

Test & Measurement Equipment

Military Radio

Military Radio

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
LNAs & Gain Block Amplifiers
/
TQP3M9035

TQP3M9035

50 - 6000 MHz High Linearity Low Noise Amplifier Gain Block

Qorvo's TQP3M9035 is a high linearity low noise gain block amplifier in a low-cost surface-mount package. The LNA is internally matched and has the benefit of having high linearity while providing ultra low noise figure across a broad range of frequencies. This allows the device to be used in both receive and transmit chains for high performance systems. The amplifier uses a high performance E-pHEMT process and only requires an external RF choke and blocking/bypass capacitors for operation from a single +5V supply. The low noise amplifier integrates a shut-down biasing capability to allow for operation for TDD applications. The device is housed in a leadfree/green/RoHS-compliant industry-standard 2x2mm package.

Production
i
Product Data SheetRev L – 11/2020
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,500
Buy Online
RFMW
1,781
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
1,500
Buy Online
RFMW
1,781
Buy Online

Key Features

  • 50 Ohm Low Noise Gain Block
  • 50-4000 MHz
  • Broadband, internally matched
  • High gain, 16.5 dB @ 1.9 GHz
  • Ultra low Noise Figure, 0.66 dB @ 1.9 GHz
  • 22.5 dBm P1dB
  • Shut-down capability
  • Unconditionally stable
  • Small 2x2 mm package

Typical Applications

  • 3G / 4G Wireless Infrastructure
  • WCDMA
  • LTE
  • Repeaters
  • General Purpose Wireless
  • IF Amplifiers

Parameters

Frequency Min (MHz)
50
Frequency Max (MHz)
6,000
Gain (dB)
16.5
NF (dB)
0.65
OP1dB (dBm)
22.5
OIP3 (dBm)
37
Voltage (V)
5
Current (mA)
115
Package Type
DFN
Package Size (mm)
2 x 2 x 0.85
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev L – 11/2020
    Data Sheet
  • TQP3M9035 0.05-0.5GHz Reference Design

    Rev A
    Application Note
  • Bill of Materials - TQP3M9035-PCB

    Bill of Materials
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Design Resources

Filters
4 results found
All (4)= Featured
= Featured
  • Package Information

    Package Information - PDF

    Rev B – 05/10/2012
    Package Information
  • PCB Layout Files

    Gerber PCB Layout Files

    PCB Layout Files
  • S-Parameters

    S-Parameters

    S-Parameters
  • S-Parameters

    X-Parameters

    S-Parameters
Results per page
10

Related Solutions

Digital Receivers

Digital Receivers

Small Cell Base Stations

Small Cell Base Stations

Smart Meters

Smart Meters

Wireless Access Points

Wireless Access Points

Satellite Communications

Satellite Communications

Backhaul

Backhaul

Test & Measurement Equipment

Test & Measurement Equipment

Military Radio

Military Radio

Massive MIMO & Beamforming

Massive MIMO & Beamforming

Macro Cell Base Stations

Macro Cell Base Stations

Science & Medical Equipment

Science & Medical Equipment

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo