This product is not recommended for new designs but is fully supported and in production. Please use TQP3M9040 for new designs.
Qorvo's TQP3M6005 is a low noise dual pHEMT discrete device operating from 1700 to 2000 MHz. Noise figure is typically 0.36 dB per channel and 0.54 dB when used in a balanced configuration with a balun. The part consists of a single monolithic GaAs die mounted in a compact 4 x 4 mm QFN package. This device is a dual discrete low noise amplifier (LNA) intended to be used as a balanced pair in wireless network applications.
The part is useful in a number of different applications and is particularly well suited for cellular or WiMAX base station or tower-mounted amplifier products.
The TQP3M6005 is available in a lead-free RoHS compliant, compact 4 x 4 mm surface mount leadless package.
Frequency Min(MHz) | 1,700 |
Frequency Max(MHz) | 2,000 |
Gain(dB) | 17.9 |
OP1dB(dBm) | 21.6 |
NF(dB) | 0.36 |
Vd(V) | 4.5 |
Idq(mA) | 50 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |
This product appears in the following application block diagrams: