TQM963014

    1882.5 / 1962.5 MHz BAW Duplexer - Band Class 14 / Band 25

    Discontinued >

    End of Life announced December 3, 2021 (PCN 21-0244).
    Last Time Buy: January 13, 2023
    Recommended replacement for new designs: QM25008
    Contact your local sales representative for assistance.

    Key Features

    • Highly selective BAW duplexer achieving low insertion loss over full bandwidth and operating conditions
    • Single-Ended (SE) 50 Ohm receive & transmit ports
    • Rx isolation of 50 dB minimum & GPS rejection of > 40 dB eliminating the need for a transmit filter

    Qorvo's advanced LowDrift™ filters provide industry-leading, ultra-stable temperature performance and an enhanced user experience by enabling the highest level of LTE coexistence wireless network coverage.

    The TQM963014 is a high-performance Bulk Acoustic Wave (BAW) duplexer designed for Band 25 and to meet the strict CDMA / LTE requirements for use in the PCS extension band, known as Band Class 14 (BC14).

    Typical Applications

      • Band 25
      • LTE
      • CDMA / EV-DO
    Technology LowDrift™ BAW
    Frequency(MHz) 1,882.5, 1,962.5
    Bandwidth(MHz) 65
    Insertion Loss(dB) 1.8, 2.2
    I/O Configuration SE/SE
    Package(mm) 2.6 x 2.1 x 0.9
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 5A991.B