End of Life announced May 11, 2017 (PCN 17-0075).
Last Time Buy November 15, 2017.
Contact your local sales representative for assistance.
Qorvo's TQC9074 is a high dynamic range analog controlled variable gain amplifier (VGA) which operates from 0.7 to 2.8 GHz. The VGA is able to achieve high performance with +42 dBm OIP3 and +27 dBm P1dB over a wide gain variation range while only consuming 235 mA current.
The part integrates a high linearity, low noise amplifier for the first stage, followed by a broadband voltage variable attenuator and then with a high performance 0.5 Watt P1dB amplifier. The input and output of the various individual stages are accessible with external pins to allow for optimization of performance at any sub-band across the VGA's 0.7 to 2.8 GHz operating frequency range. The TQC9074 is packaged in a RoHS compliant, compact 5 x 5 mm surface mount leadless package. Superior thermal design allows the product to have a minimum MTTF rating of 1000 years at a mounting temperature of +85 C.
The TQC9074 is targeted for use in wireless infrastructure where high linearity, medium power and high efficiency are required.
Frequency Min(MHz) | 700 |
Frequency Max(MHz) | 2,800 |
Attenuation Range(dB) | 30 |
OP1dB(dBm) | 27.1 |
OIP3(dBm) | 41.5 |
NF(dB) | 3 |
Voltage(V) | 5 |
Current(mA) | 235 |
Package Type | QFN, 20-pin |
Package(mm) | 5.0 x 5.0 x 0.99 |
RoHS | Yes |
Lead Free | No |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.B |