End of Life announced January 13, 2021 (PCN 21-0016).
Last Time Buy: July 25, 2021
Contact your local sales representative for assistance.
Qorvo's TGS4304 is a GaAs absorptive single-pole, double-throw (SPDT) PIN monolithic switch designed to operate over the Ka band frequency range. This switch maintains a low insertion loss with high power handling of 33 dBm or greater input P1dB at VC = +10 V. These advantages, along with the small size of the chip, make the TGS4304 ideal for use in communication and transmit / receive applications.
The TGS4304 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.
Switch Type | SPDT |
Absorptive/Reflective | Absorptive |
Frequency Min(MHz) | 32,000 |
Frequency Max(MHz) | 40,000 |
Insertion Loss(dB) | 0.9 |
Isolation(dB) | 35 |
Switching Speed(ns) | < 4 |
Voltage(V) | 5, -5 |
Current(mA) | 30 |
Package Type | Die |
Package(mm) | 1.58 x 1.10 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |