Mouser | 32 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 384 | Buy Online > |
Qorvo's TGS2355–SM is a Single-Pole, Double–Throw (SPDT) reflective switch fabricated on Qorvo’s QGaN25 0.25um GaN on SiC production process.
Operating from 0.5 to 6GHz, the TGS2355–SM typically supports up to 100W input power (pulsed) handling at control voltages of 0/−40 V. This switch maintains low insertion loss of 1.1 dB or less and greater than 40 dB isolation, making it ideal for high power switching applications across both defense and commercial platforms.
The TGS2355–SM is offered in a 5 x 5 mm air-cavity QFN package comprised of an aluminum-nitride base with a LCP epoxy-sealed lid. This, along with the minimal DC power consumption, allows for easy system integration.
Lead-free and RoHS compliant.
Evaluation boards available on request.
Switch Type | SPDT |
Frequency Min(MHz) | 500 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | < 1.1 |
Isolation(dB) | 40 |
Switching Speed(ns) | < 50 |
OP0.1dB(dBm) | 50 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 1.42 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: