TGS2355

    0.5 - 6 GHz, 100 Watt, High Power GaN SPDT Switch

    Key Features

    • Frequency range: 0.5 - 6.0 GHz
    • Insertion loss: < 1.3 dB
    • Power handling: 100 W
    • Isolation: 40 dB typical
    • Control voltages: 0 V/-40 V from either side of the MMIC
    • Reflective switch

    Qorvo's TGS2355 is a single-pole, double-throw (SPDT) reflective switch fabricated on Qorvo's 0.25um GaN on SiC production process. Operating from 0.5 to 6 GHz, the TGS2355 provides up to 100 W input power handling with < 1 dB insertion over most of the operating band and greater than 40 dB isolation.

    The TGS2355 is available in a small 2.14 x 2.50 mm die size and requires very little control current allowing for easy system integration without impacting system power budgets.

    The TGS2355 is ideally suited for high power switching applications across both defense and commercial applications.

    Lead-free and RoHS compliant.

    For additional information on GaN thermal performance refer to the following application note and video.

    Typical Applications

      • Military & Defense
      • Military Radio
    Switch Type SPDT
    Frequency Min(MHz) 500
    Frequency Max(MHz) 6,000
    Insertion Loss(dB) 1.3
    Isolation(dB) 40
    Switching Speed(ns) < 50
    OP0.1dB(dBm) 50
    Package Type Die
    Package(mm) 2.5 x 2.14 x 0.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Communications > Military Radio

      Military Radio