Qorvo's TGS2353-2 is a single-pole, double-throw (SPDT) switch. It operates from 0.5 to 18 GHz and is designed using Qorvo's 0.25um GaN on SiC production process. The device typically provides up to 10 W input power handling at control voltages of 0 / -40 V. This switch maintains low insertion loss of less than 1.5 dB and high isolation of -30 dB typical.
The TGS2353-2 is ideally suited for high power switching applications.
The part is lead-free and RoHS compliant.
For additional information on GaN thermal performance refer to the following application note and video.
Switch Type | SPDT |
Frequency Min(MHz) | 500 |
Frequency Max(MHz) | 18,000 |
Insertion Loss(dB) | 1.5 |
Isolation(dB) | -30 |
Switching Speed(ns) | 35 |
OP0.1dB(dBm) | 40 |
Package Type | Die |
Package(mm) | 1.15 x 1.65 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: