TGP2100

    28 - 32 GHz 5-Bit Phase Shifter

    Key Features

    • Frequency range: 28 to 32 GHz
    • Positive control voltage
    • Single-ended logic
    • CMOS compatible
    • 0.25 um pHEMT 3MI technology
    • Chip dimensions: 1.88 x 0.75 x 0.1 mm (0.074 x 0.030 x 0.004 in)
    Type Digital
    Frequency Min(GHz) 28
    Frequency Max(GHz) 32
    Insertion Loss(dB) 6
    RMS Amplitude Error(dB) 0.5
    RMS Phase Error(degrees) 5
    Bits 5
    Control Voltage(V) 0, 5
    Package Type Die
    Package(mm) 1.88 x 0.75 x 0.1
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Wireless Infrastructure > Massive MIMO

      Massive MIMO

    • Applications > Network Infrastructure > Wireless Infrastructure > 5G > 5G mmWave Massive MIMO

      5G mmWave Massive MIMO