End of Life announced February 10, 2021 (PCN 21-0038).
Last Time Buy: August 20, 2021
Contact your local sales representative for assistance.
Qorvo's TGL2226 is a wideband, 6-bit digital attenuator fabricated using Qorvo's production 0.15um GaAs pHEMT process (QPHT15). Operating from 0.1-15 GHz, the TGL2226 offers a low LSB of 0.5 dB and supports 31.5 dB of attenuation range with a low insertion loss from 2.8-3.8 dB over frequency and a low RMS attenuation error of less than 2.0 dB.
Using standard, negative control voltages from -3.0 V to -5.0 V, coupled with excellent broadband performance, the TGA2226 is ideal for supporting a variety of commercial and military applications.
The TGL2226 is in die form, 1.180 x 1.000 x 0.100 mm, with both RF ports matched to 50 ohms for simple system integration.
Lead-free and RoHS compliant.
Evaluation Boards available on request.
Frequency Min(MHz) | 100 |
Frequency Max(MHz) | 15,000 |
Insertion Loss(dB) | < 3.8 |
Attenuation Range(dB) | 31.5 |
IIP3(dBm) | > 31.5 |
Interface | Parallel |
Bits | 6 |
Step Size(dB) | 0.5 |
Voltage(V) | -3.0 to -5.0 |
Package Type | Die |
Package(mm) | 1.18 x 1.0 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: