End of Life announced Nov 3, 2017 (PCN 17-0186).
Last Time Buy May 7, 2018.
Contact your local sales representative for assistance.
Qorvo's TGL2207-SM is a high power, wideband GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2207-SM does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.
The TGL2207-SM operates from 2.0 to 6.5 GHz with low insertion loss of less than 1.0 dB. It can limit up to 100 W incident pulsed-power with a low flat leakage of less than 15.5 dBm.
The TGL2207-SM is offered in a 5x5 mm air-cavity QFN packaged limiter comprised of an aluminum-nitride base with a plastic epoxy-sealed lid. It is well suited for both commercial and defense related applications.
Lead-free and RoHS compliant. Evaluation boards available on request.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 6.5 |
Insertion Loss(dB) | < 1.0 |
Flat Leakage(dBm) | < 15.5 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: