End of Life announced May 29, 2020 (PCN 20-0070).
Last Time Buy: December 9, 2020
Contact your local sales representative for assistance.
Qorvo's TGL2203 is a wideband MMIC GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2203 does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.
The TGL2203 operates from 30 to 38 GHz and achieves low insertion loss of 1 dB and a return loss of >12 dB; it can limit up to 1 W incident power with a low flat leakage of 20 dBm. The TGL2203 is ideally suited to support both commercial and defense related applications.
Lead-free and RoHS compliant.
Frequency Min(GHz) | 30 |
Frequency Max(GHz) | 38 |
Insertion Loss(dB) | < 1 |
Flat Leakage(dBm) | < 20 |
Package Type | Die |
Package(mm) | 1.35 x 1.15 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |