Mouser | 486 | Buy Online > | |
RELL | 10 | Buy Online > | |
RFMW | 12 | Buy Online > |
Qorvo's TGF3020-SM is a 5W (P3dB), 50 ohm-input matched discrete GaN on SiC HEMT which operates from 4.0 to 6.0 GHz. The integrated input matching network enables wideband gain and power performance, while the output can be matched on board to optimize power and efficiency for any region within the band.
The device is housed in an industry-standard 3 x 3 mm surface mount QFN package.
Lead-free and ROHS compliant.
Evaluation boards are available upon request.
Frequency Min(MHz) | 4,000 |
Frequency Max(MHz) | 6,000 |
Gain(dB) | 12.7 |
Psat(dBm) | 38.3 |
PAE(%) | 59.6 @ 5GHz |
Vd(V) | 32 |
Idq(mA) | 25 |
Package Type | QFN |
Package(mm) | 3 x 3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.
This product appears in the following application block diagrams: