End of Life announced March 24, 2021 (PCN 21-0070).
Last Time Buy: October 4, 2021
Recommended replacement for new designs: TGF2023-2-20
Contact your local sales representative for assistance.
Qorvo's TGF2957 is a discrete 12.6 mm GaN on SiC HEMT which operates from DC-12 GHz.
The TGF2957 typically provides 48.6 dBm of saturated output power with power gain of 19.2 dB at 3 GHz. The maximum power added efficiency is 69.6 % which makes the TGF2957 appropriate for high efficiency applications.
Lead-free and RoHS compliant.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 12,000 |
Gain(dB) | 19.2 |
Psat(dBm) | 48.6 |
PAE(%) | 69.6 |
Vd(V) | 32 |
Idq(mA) | 250 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.3.B.2 |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.
This product appears in the following application block diagrams: