Mouser | 50 | Buy Online > | |
RELL | 25 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGF2954 is a discrete 5.04 mm GaN on SiC HEMT which operates from DC-12 GHz.
The TGF2954 typically provides 44.5 dBm of saturated output power with power gain of 19.5 dB at 3 GHz. The maximum power added efficiency is 71.5 % which makes the TGF2954 appropriate for high efficiency applications.
Lead-free and RoHS compliant.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 12,000 |
Gain(dB) | 19.6 |
Psat(dBm) | 44.5 |
PAE(%) | 71.6 |
Vd(V) | 32 |
Idq(mA) | 100 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.3.B.2 |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.
This product appears in the following application block diagrams: