End of Life announced January 23, 2023 (PCN 23-0016).
Last Time Buy: February 3, 2024
Contact your local sales representative for assistance.
Qorvo's TGF2929-HM is a 100 W (P3dB) wideband input pre-matched discrete GaN on SiC HEMT which operates from DC to 3.5 GHz and a 28V supply rail. The device is in an industry standard hermetic air cavity package and is ideally suited to military and civilian radar, land mobile and military radio communications, avionics, and test instrumentation. The device can support pulsed and linear operations.
Lead-free and ROHS compliant. Evaluation boards are available upon request.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 3,500 |
Gain(dB) | 17.4 |
Psat(dBm) | 51.2 |
PAE(%) | 72 |
Vd(V) | 28 |
Idq(mA) | 260 |
Package Type | NI-360 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
This product appears in the following application block diagrams: