Qorvo's TGF2023-2-05 is a discrete 5.0 mm GaN on SiC HEMT which operates from DC to 18 GHz.
The TGF2023-2-05 typically provides 43 dBm of saturated output power with power gain of 18 dB at 3 GHz. The maximum power added efficiency is 78.3% which makes the TGF2023-2-05 appropriate for high efficiency applications.
The product is lead-free and RoHS compliant.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 18,000 |
Gain(dB) | 18 |
Psat(dBm) | 43 |
PAE(%) | 78.3 |
Vd(V) | 12 to 32 |
Idq(mA) | 100 to 500 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.3.B.4 |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.