Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 100 | Buy Online > |
Qorvo's TGF2023-2-02 is a discrete 2.5 mm GaN on SiC HEMT which operates from DC to 18 GHz.
The TGF2023-2-02 typically provides 40.1 dBm of saturated output power with power gain of 21 dB at 3 GHz. The maximum power added efficiency is 73.3% which makes the TGF2023-2-02 appropriate for high efficiency applications.
The part is lead-free and RoHS compliant.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 18,000 |
Gain(dB) | 21 |
Psat(dBm) | 40.1 |
PAE(%) | 73.3 |
Vd(V) | 12 to 32 |
Idq(mA) | 50 to 250 |
Package Type | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
A Modelithics non-linear model is available for this product.
Qorvo and Modelithics have partnered to provide designers with high-accuracy nonlinear simulation models for Qorvo GaN transistor devices. This model library integrates seamlessly with the latest electronic design automation (EDA) simulation tools, and is thoroughly documented with a model information data sheet for each model. Learn more.