TGC4510-SM

    17.7 - 26.5 GHz K Band Upconverter

    Key Features

    • RF frequency range: 17.7 – 26.5 GHz
    • IF frequency: DC – 4.0 GHz
    • LO frequency: 6.85 – 15.25 GHz
    • LO input power: 2 to 10 dBm
    • Conversion Gain: 13 dB
    • OTOI: 32 dBm at max gain
    • Attenuation range: 30 dB typical
    • Bias 5.0 V, 345 mA, 3.3 V, 120 mA
    • Package dimensions: 5.0 x 5.0 x 1.3 mm

    Qorvo's TGC4510-SM is a K-Band image reject upconverter mixer with integrated x2 LO buffer amplifier and output variable gain amplifier. The TGC4510-SM outputs an RF frequency from 17.7 to 26.5 GHz using IF inputs from DC to 4.0 GHz and a corresponding LO frequency. It is designed using Qorvo's pHEMT production process.

    The TGC4510-SM typically provides 32 dBm of output TOI at –10 dBm input power per tone and has a conversion gain of 13 dB. The TGC4510-SM is available in a low-cost, surface mount 28 lead 5x5mm QFN package and is ideally suited for Point-to-Point Radio, and K-Band VSAT Ground Terminal.

    Lead-free and RoHS compliant.

    Evaluation boards are available upon request.

    Typical Applications

      • Millimeter Wave Communications
      • Point-to-Point Radio
      • VSAT Ground Terminals
    RF Min(GHz) 17.7
    RF Max(GHz) 26.5
    IF Min(GHz) DC
    IF Max(GHz) 4
    LO Min(GHz) 6.85
    LO Max(GHz) 15.25
    Conversion Gain(dB) 13
    OIP3(dBm) 32
    Image Rejection(dBc) 15
    LO Power(dBm) 6
    Bias(mA @ V) 360
    Package Type QFN
    Package(mm) 5.0 x 5.0
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN EAR99

    This product appears in the following application block diagrams:

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT