End of Life announced July 22, 2011. Last time buy date December 22, 2011.
Please contact Qorvo Sales for details.
RF Output Min(GHz) | 20 |
RF Output Max(GHz) | 40 |
Gain(dB) | -15 |
Package(mm) | Die |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |