End of Life announced June 1, 2020 (PCN 20-0071).
Last Time Buy: December 9, 2020
Recommended replacements for new designs: TGA4532-SM, TGA4533-SM
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Qorvo's TGA4535-SM is a K-Band Power Amplifier with integrated power detector. The TGA4535-SM operates from 21.2 - 23.6 GHz and is designed using Qorvo's power pHEMT production process.
The TGA4535-SM typically provides 34 dBm of saturated output power with small signal gain of 22 dB. Third Order Intercept is 40 dBm at 23 dBm SCL. The TGA4535-SM is available in a low-cost, surface mount 28 lead 5x5 mm QFN package and is ideally suited for Point-to-Point Radio.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Frequency Min(GHz) | 21.2 |
Frequency Max(GHz) | 23.6 |
Pout(W) | 2.5 |
Gain(dB) | 22 |
Voltage(V) | 6 |
Current(mA) | 1,430 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 1.3 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |