End of Life announced May 25, 2021 (PCN 21-0113).
Last Time Buy: December 8, 2021
Recommended replacement for new designs: TGA4516
Contact your local sales representative for assistance.
Qorvo's TGA4516-TS is a high power amplifier (HPA) MMIC for Ka band applications. The part is designed using Qorvo's 0.15um power pHEMT process and is soldered to a CuMo thermal spreader. The small chip size is achieved by utilizing Qorvo's 3 metal layer interconnect (3MI) design technology that allows compaction of the design over competing products. The TGA4516-TS provides > 33 dBm saturated output power and has typical gain of 18 dB at a bias of 6 V and 1050 mA (Idq). The current rises to 1.9 A under RF drive.
This HPA is ideally suited for many applications such as military radar systems, Ka band satellite communications and point-to-point radios.
The TGA4516-TS is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.
Frequency Min(GHz) | 30 |
Frequency Max(GHz) | 40 |
Pout(W) | 2 |
Gain(dB) | 18 |
Voltage(V) | 6 |
Current(mA) | 1,050 |
Package Type | Die |
Package(mm) | 2.92 x 2.44 x 0.1 |
RoHS | No |
Lead Free | No |
Halogen Free | No |
ITAR Restricted | No |
ECCN | 3A001.B.2.E |