End of Life announced November 5, 2018 (PCN 18-0115).
Last Time Buy May 21, 2019.
Contact a sales representative for assistance.
Qorvo's TGA3500-SM is a variable gain amplifier capable of supporting a variety of applications. The TGA3500-SM operates from 2 to 12 GHz and is designed using proven Qorvo's 0.15um pHEMT production process.
The TGA3500-SM typically provides 23 dBm of linear power with 34 dB of small signal gain and 29 dBm of output TOI. The Noise Figure is typically 3 dB.
The TGA3500-SM is available in a low-cost, surface mount 28 lead 8x8 AIN QFN package base with an Air cavity Ceramic Lid. The TGA3500-SM is ideally suited to support both commercial and defense related applications.
Lead-free and RoHS compliant
Evaluation Boards are available upon request.
Frequency Min(MHz) | 2,000 |
Frequency Max(MHz) | 12,000 |
Gain(dB) | 34 |
OP1dB(dBm) | 21 |
OIP3(dBm) | 29 |
NF(dB) | 3 |
Voltage(V) | 5 |
Current(mA) | 200 |
Package Type | QFN |
Package(mm) | 8.0 x 8.0 x 2.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: