Mouser | 372 | Buy Online > | |
RELL | 20 | Buy Online > | |
RFMW | 232 | Buy Online > |
Qorvo's TGA2975-SM is a packaged MMIC power amplifier which operates from 2.7 to 3.5 GHz. The TGA2975-SM typically provides more than 41 dBm of saturated output power, 52% power-added efficiency, and 31 dB small signal gain. It can operate under both pulse and CW conditions.
The TGA2975-SM is available in a low-cost, surface mount 24 lead 5x5 Overmold QFN. It is ideally suited to support both commercial and defense related radar applications. Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.
Lead-free and RoHS compliant. Evaluation Boards are available upon request.
Frequency Min(GHz) | 2.7 |
Frequency Max(GHz) | 3.5 |
Psat(dBm) | > 41 |
Gain(dB) | 31 |
PAE(%) | > 52 |
Voltage(V) | 32 |
Current(mA) | 175 |
Package Type | QFN |
Package(mm) | 5.0 x 5.0 x 1.45 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: