Qorvo's TGA2817-SM is a high-power, S-band amplifier covering 2.9-3.5 GHz, the TGA2817-SM provides > 48 dBm of saturated output power and > 24 dB of large-signal gain while achieving > 54 % power added efficiency.
The TGA2817-SM can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under pulse applications. The TGA2817-SM is matched to 50 ohms with integrated DC blocking caps on both I/O ports. It is ideal for use in both commercial and military radar systems.
Lead-free and RoHS compliant. Evaluation board available on request.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 2.9 |
Frequency Max(GHz) | 3.5 |
Pout(dBm) | > 48 |
Gain(dB) | > 24 |
PAE(%) | 54 |
Voltage(V) | 28 |
Current(mA) | 200 |
Package Type | QFN |
Package(mm) | 7.0 x 7.0 x 0.85 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: