TGA2752-SM

7.1 - 8.5 GHz, 10 Watt GaAs / GaN Power Amplifier

Key Features

  • Frequency range: 7.1 - 8.5 GHz
  • Power: 40 dBm Psat
  • Gain: 28 dB
  • TOI: 48 dBm at 30 dBm/tone
  • Integrated Power Detector
  • Bias: Vd1 = Vd2 = 6 V, Id1 + Id2 = 1000 mA, Vd3 = 28V, Id3 = 190mA
  • Package dimensions: 7.0 x 9.0 x 0.9 mm

Qorvo's TGA2752-SM is a C-Band Power Amplifier with integrated power detector. The TGA2752-SM operates from 7.1 – 8.5 GHz and is designed using Qorvo's power GaAs pHEMT and GaN HEMT production processes.

The TGA2752-SM typically provides 40 dBm of saturated output power with small signal gain of 28 dB. Third Order Intercept is 48 dBm at 30 dBm SCL. The TG2752-SM is available in a low-cost, surface mount 42 lead 7x9 QFN package and is ideally suited for Point-to-Point Radio.

Lead-free and RoHS compliant.

Typical Applications

    • Linear C-Band
    • Point-to-Point Radio
    • Satellite Communications (Satcom)