End of Life announced February 15, 2023 (PCN 23-0028).
Last Time Buy: August 31, 2023
Contact your local sales representative for assistance.
Qorvo's TGA2611-SM is a packaged broadband Low Noise Amplifier fabricated on Qorvo's production 0.25 um GaN on SiC process (TQGaN25). The TGA2611-SM operates from 2 to 6 GHz and typically provides >18 dBm P1dB, >22 dB of small signal gain and 30 dBm of OTOI with 1.0 dB NF. In addition to the high overall electrical performance, this GaN amplifier also provides a high level of input power robustness which allows more flexibility in designing the receive chain circuit protection.
Both RF ports have intergraded DC blocking caps and are fully matched to 50 ohms.
Lead-free and RoHS compliant.
Evaluation Boards are available upon request.
Frequency Min(GHz) | 2 |
Frequency Max(GHz) | 6 |
Gain(dB) | 22 |
NF(dB) | 1 |
OP1dB(dBm) | 18 |
OIP3(dBm) | 30 |
Voltage(V) | 10 |
Current(mA) | 100 |
Package Type | QFN |
Package(mm) | 4.0 x 4.0 x 0.33 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.
This product appears in the following application block diagrams: