End of Life announced May 23, 2023 (PCN 23-0085).
Last Time Buy: December 4, 2023
Contact your local sales representative for assistance.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 2607 | Buy Online > |
Qorvo's TGA2594 is a Ka-band power amplifier fabricated on Qorvo's 0.15um GaN on SiC process. Operating between 27 and 31GHz, it achieves 5W saturated output power with an efficiency of 28% PAE, and 30dB small signal gain. Along with excellent linear characteristics, the TGA2594 is ideally suited to support both commercial and defense related satellite communications.
To simplify system integration, the TGA2594 is fully matched to 50 ohms with integrated DC blocking caps on both I/O ports.
The TGA2594 is 100% DC and RF tested on-wafer to ensure compliance to electrical specifications.
Lead-free and RoHS compliant
Evaluation Boards are available upon request.
Frequency Min(GHz) | 27 |
Frequency Max(GHz) | 31 |
Pout(W) | 5 |
Gain(dB) | 30 |
PAE(%) | 28 |
Voltage(V) | 20 |
Current(mA) | 140 |
Package Type | Die |
Package(mm) | 3.24 x 1.74 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.C |