TGA2578-CP

    2 - 6 GHz, 30 Watt GaN Power Amplifier

    Key Features

    • Frequency range: 2 - 6 GHz
    • Pout: 45 dBm at PIN = 23 dBm
    • PAE: >30% CW
    • Small signal gain: >26 dB
    • IM3: -30 dBc @ 30 dBm Pout/Tone
    • Bias: VD = 28 V, IDQ = 400 mA, VG = -2.8 V typical
    • Package dimensions: 15.2 x 15.2 x 3.5 mm
    • Package base is pure Cu offering superior thermal management

    Qorvo's TGA2578-CP is a packaged wideband power amplifier fabricated on Qorvo's 0.25um GaN on SiC process. Operating from 2 to 6 GHz, the TGA2578-CP achieves 30 W saturated output power with a power-added efficiency of >30%, and >26 dB small signal gain.

    The TGA2578-CP is offered in a 10-lead 15.2 x 15.2 mm bolt-down package. The package has a pure Cu base, offering superior thermal management. The TGA2578-CP is ideally suited to support both commercial and defense applications.

    Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.

    Lead free and RoHS compliant.

    For additional information on GaN thermal performance refer to the following application note and video.

    Typical Applications

      • Communication Systems
      • Electronic Warfare
      • EMC Amplifier
      • Radar
      • Test Instrumentation
      • Multi-Band VSAT
    Frequency Min(GHz) 2
    Frequency Max(GHz) 6
    Pout(dBm) 45
    Gain(dB) 26
    PAE(%) 30
    Voltage(V) 28
    Current(mA) 400
    Package Type Cu Base
    Package(mm) 15.2 x 15.2 x 3.5
    RoHS Yes
    Lead Free Yes
    Halogen Free Yes
    ITAR Restricted No
    ECCN 3A001.B.2.A.4

    This product appears in the following application block diagrams:

    • Applications > Defense & Aerospace > Electronic Warfare > EW Signal Jammer

      EW Signal Jammer

    • Applications > Defense & Aerospace > Radar > S Band Radar

      S Band Radar

    • Applications > Defense & Aerospace > Radar > C Band Radar

      C Band Radar

    • Applications > Network Infrastructure > Point-to-Point Radio > Point-to-Point Radio

      Point-to-Point Radio

    • Applications > Network Infrastructure > Satellite Communications > Ka Band Saturated VSAT

      Ka Band Saturated VSAT

    • Applications > Network Infrastructure > Satellite Communications > Multi-Band VSAT

      Multi-Band VSAT

    • Applications > Network Infrastructure > Wireless Infrastructure > Macro Base Station

      Macro Base Station

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS