End of Life announced November 13, 2015.
Last Time Buy May 20, 2016.
Please contact your local sales representative for assistance.
Qorvo's TGA2509-FL is a wideband high power amplifier with 25 dB AGC range. The HPA operates from 2 - 20 GHz and is designed using Qorvo's power pHEMT production process. The TGA2509-FL provides typical 29 dBm of output power at 1 dB gain compression with small signal gain of 15 dB.
The TGA2509-FL is suitable for a variety of wideband electronic warfare systems such as radar warning receivers, electronic counter measures, decoys, jammers and phased array systems. The flange lead package has a high thermal conductivity copper alloy base.
Evaluation boards are available.
Frequency Min(MHz) | 2,000 |
Frequency Max(MHz) | 20,000 |
Gain(dB) | 15 |
Voltage(V) | 12 |
Current(mA) | 1,100 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: