End of Life announced May 28, 2020 (PCN 20-0061).
Last Time Buy: December 9, 2020
Recommended replacements for new designs: QPA2598, QPA2610, TGA2237, TGA2237-SM, QPA2213
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Mouser | 0 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's TGA2509 is a compact wideband high power amplifier with AGC. The HPA operates from 2 - 22 GHz and is designed using Qorvo's proven standard 0.25 um gate pHEMT production process. The part provides greater than 28.5 dBm of output power at 1 dB gain compression with small signal gain of 17 dB. Typical saturated power is 30 dBm from 2 - 16 GHz.
The TGA2509 is suitable for a variety of wideband electronic warfare systems such as radar warning receivers, electronic counter measures, decoys, jammers and phased array systems.
The TGA2509 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.
Frequency Min(MHz) | 2,000 |
Frequency Max(MHz) | 22,000 |
Gain(dB) | 17 |
Voltage(V) | 12 |
Current(mA) | 1,100 |
Package Type | Die |
Package(mm) | 2.3 x 3.2 x 0.1 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |
This product appears in the following application block diagrams: