Mouser | 18 | Buy Online > | |
RELL | 4 | Buy Online > | |
RFMW | 382 | Buy Online > |
Qorvo's TGA2239-CP is a 3-stage, 50W power amplifier operating over the 13.4 to 15.5GHz band. Fabricated on Qorvo's production 0.15um GaN on SiC technology, this high performance amplifier offers > 30dB small-signal gain with >31% PAE, allowing the system designer to achieve superior performance levels in a cost efficient manner.
The TGA2239-CP is offered in a 10-lead 15 x 15 mm bolt-down package. Assembled with a pure-copper base, coupled with its high efficiency, the TGA2239-CP minimizes the strain on the system-level cooling requirements, further reducing system operating costs. Superior electrical performance and thermal management makes the TGA2239-CP ideal for supporting communications and radar applications in both commercial and military markets.
Both RF ports have integrated DC blocking capacitors and are fully matched to 50 ohms.
Lead free and RoHS compliant.
Evaluation Boards are available upon request.
For additional information on GaN thermal performance refer to the following application note and video.
Frequency Min(GHz) | 13.4 |
Frequency Max(GHz) | 15.5 |
Pout(W) | 50 |
Gain(dB) | > 30 |
PAE(%) | > 31 |
Voltage(V) | 28 |
Current(mA) | 900 |
Package Type | Flange |
Package(mm) | 15.2 x 15.2 x 3.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 3A001.B.2.B |