/
Products
/
Amplifiers
/
CATV Amplifiers
/
TAT8804D1H

TAT8804D1H

50 - 1200 MHz, 12 V, 21 dB Gain CATV Power Doubler

Qorvo's TAT8804D1H is an ultra-linear, packaged GaAs MMIC amplifier, intended for output stage of CATV infrastructure applications. The TAT8804D1H provides flat gain along with low distortion, making it ideal for use in CATV distribution systems, requiring high output power and low distortion. The TAT8804 draws 650 mA from a 12 V supply, while allowing users to adjust the bias current and the bias voltage externally in order to optimize output performance. The TAT8804D1H is offered in an industry standard 40 pin QFN package.

Not Recommended For New Designs
i
Product Data SheetRev L – 03/18/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
550
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
550
Buy Online

Key Features

  • Wide bandwidth (40 MHz – 1 GHz)
  • In-package ESD protection
  • Flat gain
  • High power compression
  • Excellent input/output match
  • Low <8W DC power consumption
  • Bias optimization through external voltage

Typical Applications

  • Infrastructure Power Doubler

Parameters

Type
PA
Frequency Min (MHz)
50
Frequency Max (MHz)
1,200
Gain (dB)
21
TCP (dBmV)
N/A
CCN (dB)
N/A
MER (dB)
N/A
NF (dB)
4.5
Voltage (V)
12
Current (mA)
650
Package Type
QFN-40
Package Size (mm)
5.0 x 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev L – 03/18/2019
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    04/30/2026
    Brochure
  • Qorvo Opal GaAs/GaN Amplifiers

    04/07/2016
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Amplifiers
/
CATV Amplifiers
/
TAT8804D1H

TAT8804D1H

50 - 1200 MHz, 12 V, 21 dB Gain CATV Power Doubler

Qorvo's TAT8804D1H is an ultra-linear, packaged GaAs MMIC amplifier, intended for output stage of CATV infrastructure applications. The TAT8804D1H provides flat gain along with low distortion, making it ideal for use in CATV distribution systems, requiring high output power and low distortion. The TAT8804 draws 650 mA from a 12 V supply, while allowing users to adjust the bias current and the bias voltage externally in order to optimize output performance. The TAT8804D1H is offered in an industry standard 40 pin QFN package.

Not Recommended For New Designs
i
Product Data SheetRev L – 03/18/2019
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
550
Buy Online
Buy OnlineRequest a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
RFMW
550
Buy Online

Key Features

  • Wide bandwidth (40 MHz – 1 GHz)
  • In-package ESD protection
  • Flat gain
  • High power compression
  • Excellent input/output match
  • Low <8W DC power consumption
  • Bias optimization through external voltage

Typical Applications

  • Infrastructure Power Doubler

Parameters

Type
PA
Frequency Min (MHz)
50
Frequency Max (MHz)
1,200
Gain (dB)
21
TCP (dBmV)
N/A
CCN (dB)
N/A
MER (dB)
N/A
NF (dB)
4.5
Voltage (V)
12
Current (mA)
650
Package Type
QFN-40
Package Size (mm)
5.0 x 7.0
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.B

Technical Documents

Filters
4 results found
All (4)= Featured
= Featured
  • Product Data Sheet

    Rev L – 03/18/2019
    Data Sheet
  • Qorvo Broadband Access, CATV Product Selection Guide

    04/30/2026
    Brochure
  • Qorvo Opal GaAs/GaN Amplifiers

    04/07/2016
    Brochure
  • PCB Symbol, Footprint & 3D Model (provided by SamacSys)

    PCB Layout Files
Results per page
10

Related Solutions

Broadband Access / FTTH

Broadband Access / FTTH

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo