End of Life announced August 16, 2019 (PCN 19-0140).
Last Time Buy: August 23, 2020
No alternate part recommendation. A last time buy is strongly recommended.
Contact your local sales representative for assistance.
Qorvo's portfolio of leading edge products for applications is enhanced with the introduction of the new SZM-3166Z high linearity 3.3-3.6 GHz 2W power amplifier. The SZM-3166Z offers a cost effective solution to more expensive FET based solutions. With only 7.5 dB of backoff from P1dB the SZM-3166Z provides a full 1/2 watt of linear power @ 2.5% EVM while the output stage provides 15% efficiency. Qorvo's SZM-3166Z is housed in a low cost 6x6 QFN package.
Frequency Min(MHz) | 3,300 |
Frequency Max(MHz) | 3,600 |
Gain(dB) | 35 |
OP1dB(dBm) | 35 |
NF(dB) | 5 |
Voltage(V) | 5.2 |
Current(mA) | 800 |
Package Type | QFN |
Package(mm) | 6 x 6 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: