End of Life announced December 7, 2018 (PCN 18-0126).
Last Time Buy June 21, 2019.
Please use QPA6489A for new designs.
Contact a sales representative for assistance.
Qorvo's SBA5089Z is a high performance InGaP/GaAs Heterojunction Bipolar Transistor MMIC Amplifier. A Darlington configuration designed with InGaP process technology provides broadband performance up to 5GHz with excellent thermal performance. The heterojunction increases breakdown voltage and minimizes leakage current between junctions. Cancellation of emitter junction non-linearities results in higher suppression of intermodulation products. Only a single positive supply voltage, DC-blocking capacitors, a bias resistor, and an optional RF choke are required for operation.
Frequency Min(MHz) | DC |
Frequency Max(MHz) | 5,000 |
Gain(dB) | 18 |
OP1dB(dBm) | 19.5 |
OIP3(dBm) | 34 |
NF(dB) | 4.5 |
Voltage(V) | 7.5 |
Current(mA) | 80 |
Package Type | SOT-89 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: