End of Life announced September 8, 2023 (PCN 23-0127).
Last Time Buy: March 11, 2024
Contact your local sales representative for assistance.
Mouser | 1838 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 334 | Buy Online > |
Qorvo's RFSW8000 is a high power single pole double throw (SPDT) switch designed for high performance wireless applications. This wideband switch has been designed for use from 5MHz to 6.5GHz, where extremely high linearity, high isolation, low insertion loss, and small form factor (2.0mm x 2.0mmx 0.55mm Pb-Free, 8-pin package) is required. This device meets or exceeds the RF switch needs of IEEE802.11b/g/n/ac Wi-Fi RF systems.
Switch Type | SPDT |
Standards | 802.11a-ax & 802.15.4 |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 6,500 |
Insertion Loss(dB) | 0.55 |
Isolation(dB) | 29 |
Switching Speed(ns) | 300 |
IIP3(dBm) | 59 |
IP1dB(dBm) | 40 |
Voltage(V) | 3 |
Current(mA) | 0.005 |
Package Type | QFN |
Package(mm) | 2.0 x 2.0 x 0.55 |
ECCN | 5A991.G |
This product appears in the following application block diagrams: