Mouser | 1722 | Buy Online > | |
RELL | 0 | Buy Online > | |
RFMW | 0 | Buy Online > |
Qorvo's RFSA3413 is a 4-bit digital step attenuator (DSA) that features high linearity over the entire 15dB gain control range with 1.0dB steps. The RFSA3413 uses parallel control interface. The RFSA3413 has a low insertion loss of 1.4dB at 2GHz. Patent pending circuit architecture provides overshoot-free transient switching performance. The RFSA3413 is available in a 3mm x 3mm QFN package.
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 6,000 |
Insertion Loss(dB) | 1.4 |
Attenuation Range(dB) | 15 |
IP0.1dB(dBm) | 30 |
IIP3(dBm) | 55 |
Interface | Parallel |
Bits | 4 |
Step Size(dB) | 1 |
Voltage(V) | 5 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 |
ECCN | 5A991.G |
This product is available as an X-Microwave Block (X-MWblock) for evaluation.
X-MWblocks are RF and microwave "drop-in" components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align, and configure to 60 GHz and beyond. No messy sweat soldering or silver epoxy processes are required. X-MWblocks are highly characterized with S-parameter models and connect with a patented solder-less interconnect technology.