End of Life announced August 12, 2021 (PCN 21-0166).
Last Time Buy: February 20, 2022
Contact your local sales representative for assistance.
The Qorvo RFPA5218 is a three-stage power amplifier (PA) designed for Wi-Fi. The compact form factor and integrated matching minimizes layout area in the application.
Performance is focused on optimizing for power consumption while maintaining the highest linear output power and leading edge throughput that leads to greater ranges.
The design significantly minimizes external component needs leading to a simplified board implementation and more consistent performance at a system level over a variety of conditions.
The RFPA5218 integrates a 2 GHz power amplifier (PA), regulator and a power detector for improved accuracy.
Frequency Min(MHz) | 2,400 |
Frequency Max(MHz) | 2,500 |
Wi-Fi Standards | Wi-Fi 3 |
11b/g Pout(dBm) | 26 |
11b/g EVM(%) | -28 |
11ac Pout(dBm) | 24 |
11ac EVM(%) | -35 |
11ac Current(mA) | 335 |
11n Pout(dBm) | 25 |
11n EVM(%) | -30 |
Gain(dB) | 31 |
Package Type | Laminate MCM |
Package(mm) | 3.0 x 3.0 |