End of Life announced March 14, 2023 (PCN 23-0045).
Last Time Buy: September 24, 2023
Recommended replacement for new designs: TQP9309
Contact your local sales representative for assistance.
Qorvo's RFPA0133 is a 3V to 5V high efficiency programmable gain amplifier IC. The device is manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process. The device has been designed to offer saturated efficiency greater than 60% over a range of frequencies from 380MHz to 960MHz.
Frequency Min(MHz) | 380 |
Frequency Max(MHz) | 960 |
Gain(dB) | 32 |
Pout(dBm) | 30 |
PAE(%) | 63 |
Voltage(V) | 3.6 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 |
ECCN | 5B991 |