End of Life announced February 3, 2025 (PCN 25-0014).
Last Time Buy: August 13, 2025
Contact your local sales representative for assistance.
Note: Any orders for Last Time Buy materials from Qorvo are considered non-cancellable, non-returnable.
Qorvo's RFOS6013 is a hybrid high dynamic range optical receiver amplifier module. Two of the module pins are for connection to 24 V (DC), one for amplifier supply voltage, the other for the PIN diode bias. The module contains a single mode optical input suitable for wavelengths from 1290 nm to 1600 nm, a terminal to monitor the PIN diode current, and an electrical output with an impedance of 75 ohm.
Frequency Min(MHz) | 45 |
Frequency Max(MHz) | 1,200 |
Gain(dB) | 31 |
Equivalent Input Noise(pA/rtHz) | 4.2 |
SSO(dBc) | -66 |
STB(dBc) | -78 |
Voltage(V) | 24 |
Current(mA) | 245 |
Package Type | SOT115J |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |