End of Life announced September 8, 2023 (PCN 23-0130).
Last Time Buy: February 27, 2024
Contact your local sales representative for assistance.
Qorvo's RFFM6901 is a single-chip front end module (FEM) for application in the 915MHz ISM Band. The RFFM6901 addresses the need for aggressive size reduction for typical portable equipment RF front end designs and greatly reduces the number of components outside of the core chipset thus minimizing the footprint and assembly cost of the overall solution. The RFFM6901 contains an integrated 1W PA, dual port diversity antenna switch, LNA with bypass mode, and matching components. The RFFM6901 is packaged in a 32-pin, 6.0mm x 6.0mm x 1.2mm over-molded laminate package.
Functionality | PA, LNA, Switch with Bypass |
Frequency Min(MHz) | 868 |
Frequency Max(MHz) | 928 |
PA Gain(dB) | 30 |
Pout(dBm) | 30 |
LNA Gain(dB) | 17 |
NF(dB) | 1.5 |
Vcc(V) | 3 |
PA Icc(mA) | 450 |
LNA Icc(mA) | 8 |
Package Type | LGA |
Package(mm) | 6.0 x 6.0 x 0.975 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | EAR99 |