End of Life announced October 25, 2022 (PCN 22-0146).
Last Time Buy: January 5, 2024
Contact your local sales representative for assistance.
Qorvo's RFFM5765Q provides a complete integrated solution in a single front end module (FEM) for automotive Wi-Fi applications, 802.11b/g/n, and Bluetooth® systems. The ultra-small form factor and integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturing cost. The RFFM5765Q integrates a 2.4GHz power amplifier (PA), low noise amplifier (LNA), power detector coupler for improved accuracy, and some filtering for harmonic rejection. The RFFM5765Q is capable of receiving Wi-Fi and Bluetooth® simultaneously and is tested in accordance with AEC-Q100 standard. The device is provided in a 3mm x 3mm x 0.5mm, 16-pin package. This module meets or exceeds the RF front end needs of IEEE 802.11b/g/n Wi-Fi RF systems.
Frequency Min(GHz) | 2.4 |
Frequency Max(GHz) | 2.5 |
Functionality | PA, Switch, LNA |
Wi-Fi Standards | b/g/n |
11g/n Pout(dBm) | n=18.5 |
11b Pout(dBm) | 22 |
11b/g/n Gain(dB) | 30 |
11g/n EVM(%) | 3.3 |
LNA Gain(dB) | 18 |
LNA NF (incl switch)(dB) | 2.1 |
Vcc(V) | 3.0 to 4.8 |
11g/n Current(mA) | 215 |
11b Current(mA) | 260 |
Package Type | QFN |
Package(mm) | 3 x 3 x 0.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: