RFFM4527

    5 GHz 802.11a/n/ac Wi-Fi Low Noise Amplifier with Bypass

    Discontinued >

    End of Life announced September 8, 2023 (PCN 23-0127).
    Last Time Buy: March 11, 2024
    Contact your local sales representative for assistance.

    Key Features

    • Noise Figure = 1.6dB
    • LNA Gain = 16dB
    • Bypass Loss = 6dB
    • Input and Output Matched to 50 ohm
    • Integrated 2.4GHz Rejection Filter

    Qorvo's RFFM4527 is a low noise amplifier (LNA) designed for Wi-Fi 802.11a/n/ac systems. The integrated input and output 50 ohm match minimizes layout area in the customer's application, reduces the bill of materials and manufacturability cost. Performance is focused on a balance of low noise and gain that increases the receive sensitivity. The RFFM4527 integrates a bypass path that enables a defined gain step. The device is provided in a 1.6mm x 1.6mm x 0.5mm, 6-pin DFN package.

    Frequency Min(GHz) 4.9
    Frequency Max(GHz) 5.925
    Gain(dB) 17
    NF(dB) 1.6
    OP1dB(dBm) 8
    OIP3(dBm) 22
    Voltage(V) 3.3
    Current(mA) 15
    Package Type DFN
    Package(mm) 1.6 x 1.6 x 0.5
    ECCN 5A991.G

    This product appears in the following application block diagrams:

    • Applications > Customer Premises Equipment > Dual Band Wi-Fi

      Dual Band Wi-Fi

    • Applications > Customer Premises Equipment > Dual Band Wi-Fi with Diplexer

      Dual Band Wi-Fi with Diplexer

    • Applications > Customer Premises Equipment > Wi-Fi Range Extender

      Wi-Fi Range Extender

    • Applications > Network Infrastructure > Wireless Infrastructure > Repeaters / Boosters / DAS

      Repeaters / Boosters / DAS