End of Life announced November 16, 2020 (PCN 20-0185).
Last Time Buy: May 27, 2021
Recommended replacement for new designs: for downstream use TAT7460, for upstream use QPB3311
Contact your local sales representative for assistance.
Qorvo's RFCA3310 is a low-cost 75 ohm cascadable gain block MMIC amplifier. Its gain flatness and high linearity make it ideal for cable TV applications. The RFCA3310 is manufactured on a proven Qorvo GaAs HBT process.
Type | Upstream & Downstream |
Frequency Min(MHz) | 5 |
Frequency Max(MHz) | 1,003 |
Gain(dB) | 14.6 up, 14.5 down |
Pout(dBmV) | 49.5 up, 29 down |
CSO(dBc) | -61 up, -63 down |
CTB(dBc) | -84 up, -92 down |
XMOD(dBc) | -89 |
NF(dB) | 3.7 up, 3.6 down |
Voltage(V) | 8.5 |
Current(mA) | 150 |
Package Type | SOT-89 |
Package(mm) | 4.5 x 2.5 x 1.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ECCN | 5A991.G |
This product appears in the following application block diagrams: