/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF7320

RF7320

LTE Band 20, 3 V Linear Power Amplifier Module

Qorvo's RF7320 is a high-power, high-efficiency linear power amplifier designed for use as final amplification stage in a 3V, 50 ohm LTE mobile cellular equipment. This PA is developed for the E-UTRAN\LTE Band 20 which operates in the 832MHz to 862MHz frequency band. The PA is specifically developed for 5MHz to 20MHz channel bandwidths used for Band 20 operations on the LTE network. The RF7320 has two digital control pins to select one of three power bias states to optimize performance and current drain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7320 is fully LTE compliant and is assembled in a 10-pin, 3mm x 3mm module.

Discontinued
i
End of Life announced May 2, 2023 (PCN 23-0072).
Last Time Buy: November 10, 2023
Contact your local sales representative for assistance.
Product Data Sheet10/29/2012
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • LTE Band 20
  • Best-in-Class LTE Efficiency 41%, +27.5 dBm output power (MPR=0)
  • High Power Gain: 30dB
  • Optimized using DC-DC converter Operation: RF6650 recommended
  • Three Power States with Digital Control Interface
  • Integrated Power Coupler
  • Integrated Blocking and Decoupling Capacitors

Parameters

Standards
LTE
Bands
Band 20
Gain (dB)
30
Pout (dBm)
27.5
PAE (%)
41
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
3 x 3 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/29/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Integrated Front-End Modules
/
Mobile RF Modules
/
RF7320

RF7320

LTE Band 20, 3 V Linear Power Amplifier Module

Qorvo's RF7320 is a high-power, high-efficiency linear power amplifier designed for use as final amplification stage in a 3V, 50 ohm LTE mobile cellular equipment. This PA is developed for the E-UTRAN\LTE Band 20 which operates in the 832MHz to 862MHz frequency band. The PA is specifically developed for 5MHz to 20MHz channel bandwidths used for Band 20 operations on the LTE network. The RF7320 has two digital control pins to select one of three power bias states to optimize performance and current drain at lower power levels. The part also has an integrated directional coupler which eliminates the need for an external discrete coupler at the output. The RF7320 is fully LTE compliant and is assembled in a 10-pin, 3mm x 3mm module.

Discontinued
i
End of Life announced May 2, 2023 (PCN 23-0072).
Last Time Buy: November 10, 2023
Contact your local sales representative for assistance.
Product Data Sheet10/29/2012
Request a SampleContact Sales
Request a SampleContact Sales

Key Features

  • LTE Band 20
  • Best-in-Class LTE Efficiency 41%, +27.5 dBm output power (MPR=0)
  • High Power Gain: 30dB
  • Optimized using DC-DC converter Operation: RF6650 recommended
  • Three Power States with Digital Control Interface
  • Integrated Power Coupler
  • Integrated Blocking and Decoupling Capacitors

Parameters

Standards
LTE
Bands
Band 20
Gain (dB)
30
Pout (dBm)
27.5
PAE (%)
41
Voltage (V)
3.4
Package Type
Laminate MCM
Package Size (mm)
3 x 3 x 1
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
1 result found
All (1)= Featured
= Featured
  • Product Data Sheet

    10/29/2012
    Data Sheet
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo