End of Life announced January 30, 2019 (PCN 19-0021).
Last Time Buy: September 30, 2019
Contact your local sales representative for assistance.
Qorvo's RF6525 integrates a complete solution in a single Front End Module (FEM) for Zigbee® applications in the 2.4GHz to 2.5GHz band. This FEM integrates the PA plus harmonic filter in the transmit path and the LNA with bypass mode in the receive side. It also integrates a diversity switch and provides balanced input and output signals for both the Tx and Rx paths respectively. The RF6525 FEM is ideal for Zigbee® systems operating with a minimum output power of 20dBm and high efficiency requirements. On the receive path, the Rx Chain provides 11.5dB of typical gain with only 7mA of current and excellent NF of 2.5dB. This FEM meets or exceeds the system requirements for Zigbee® applications operating in the 2.4GHz to 2.5GHz band.
Functionality | PA, LNA, Switch with Bypass |
Frequency Min(MHz) | 2,400 |
Frequency Max(MHz) | 2,483 |
PA Gain(dB) | 28 |
Pout(dBm) | 22 |
LNA Gain(dB) | 11.5 |
NF(dB) | 2.5 |
Vcc(V) | 3.6 |
PA Icc(mA) | 200 |
LNA Icc(mA) | 8 |
Package Type | QFN |
Package(mm) | 3.5 x 3.5 x 0.5 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |