End of Life announced August 12, 2021 (PCN 21-0166).
Last Time Buy: February 20, 2022
Contact your local sales representative for assistance.
Qorvo's RF5602 is a linear power amplifier IC designed specifically for medium power applications. The device is designed for use as the final RF amplifier in 802.11b/g/n access point transmitters. The device is provided in a 3mm x 3mm x 0.45mm 16-pin leadless chip carrier with a backside ground. The RF5602 is designed to maintain linearity over a wide range of supply voltages and power outputs.
Frequency Min(MHz) | 2,400 |
Frequency Max(MHz) | 2,500 |
Wi-Fi Standards | Wi-Fi 4 and ISM |
Vcc(V) | 3.0 to 5.0 |
11b/g Pout(dBm) | 26 |
11b/g EVM(%) | 2.5 |
11b/g Current(mA) | 450 |
11n Pout(dBm) | 27 |
11n EVM(%) | 2.5 |
11n Current(mA) | 350 |
Gain(dB) | 34 |
Package Type | QFN |
Package(mm) | 3.0 x 3.0 x 0.45 |
RoHS | Yes |
Lead Free | Yes |
Halogen Free | Yes |
ITAR Restricted | No |
ECCN | 5A991.G |
This product appears in the following application block diagrams: