/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RF5325

RF5325

2.4 GHz 802.11b/g/n Wi-Fi / ISM Front End Module

Qorvo's portfolio of single-chip integrated front end modules (FEMs) are designed for high-performance Wi-Fi applications in the 2.4GHz to 2.5GHz ISM band. The RF5325 is specifically designed to address the need for aggressive size reduction in a typical 802.11b/g/n front end design and offer a reduced footprint and minimized component count outside the core chipset.Capable of switching between Wi-Fi Rx Wi-Fi Tx and Bluetooth® Rx/Tx operations the SP3T switch can perform as a splitter for Rx Wi-Fi combo mode. These FEMs meet or exceed the RF front end needs of 802.11b/g/n Wi-Fi RF systems.

Discontinued
i
Product Data Sheet06/18/2011
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 28dB Gain
  • 18 dBm Average POUT
  • 3.0% EVM
  • 3.0V to 4.5V VCC
  • 330mA Current at PO
  • RoHS Compliant and Pb Free

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA, Switch
Wi-Fi Standards
b/g/n
Vcc (V)
3.3
Package Type
QFN
Package Size (mm)
3 x 3 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)
  • Product Data Sheet

    06/18/2011
    Data Sheet
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

/
Products
/
Wireless Connectivity
/
Wi-Fi Front-End Modules
/
RF5325

RF5325

2.4 GHz 802.11b/g/n Wi-Fi / ISM Front End Module

Qorvo's portfolio of single-chip integrated front end modules (FEMs) are designed for high-performance Wi-Fi applications in the 2.4GHz to 2.5GHz ISM band. The RF5325 is specifically designed to address the need for aggressive size reduction in a typical 802.11b/g/n front end design and offer a reduced footprint and minimized component count outside the core chipset.Capable of switching between Wi-Fi Rx Wi-Fi Tx and Bluetooth® Rx/Tx operations the SP3T switch can perform as a splitter for Rx Wi-Fi combo mode. These FEMs meet or exceed the RF front end needs of 802.11b/g/n Wi-Fi RF systems.

Discontinued
i
Product Data Sheet06/18/2011
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online
Request a SampleContact Sales
Distributor Inventory
RELL
0
Buy Online

Key Features

  • 28dB Gain
  • 18 dBm Average POUT
  • 3.0% EVM
  • 3.0V to 4.5V VCC
  • 330mA Current at PO
  • RoHS Compliant and Pb Free

Parameters

Frequency Min (GHz)
2.4
Frequency Max (GHz)
2.5
Functionality
PA, Switch
Wi-Fi Standards
b/g/n
Vcc (V)
3.3
Package Type
QFN
Package Size (mm)
3 x 3 x 0.5
RoHS
Yes
Lead Free
Yes
Halogen Free
Yes
ITAR Restricted
No
ECCN
5A991.G

Technical Documents

Filters
2 results found
All (2)
  • Product Data Sheet

    06/18/2011
    Data Sheet
  • Qualification Report

    Qualification Report
Results per page
10

Need more support?

At Qorvo, our customers are a core part of what we do, and we want every experience you have with us to be as reliable as our products. If you have a question or if something isn't working the way you expect, please let us know.

Forum

Forum

Engage with the Qorvo community, ask technical questions and share insights.

Support

Support

Get technical, application or customer support plus updates on supply chain and FAQs.

Sales

Sales

Connect with our sales team to gain tailored solutions, expert guidance and access to the latest technologies.

Stay up to date with us.

Sign up for notification on new products, product/process change notifications (PCNs) and end of life (EOL) alerts.

Sign Up

Qorvo products are at work connecting, protecting and powering the planet. We bring core radio frequency (RF) and power technologies and solutions to automotive, consumer, defense & aerospace, industrial & enterprise, infrastructure and mobile markets.

Stay Connected

  • Facebook
  • X
  • LinkedIn
  • YouTube
  • Products
  • Solutions
  • Design Hub
  • New Products
  • Product Compliance
  • Blog Posts
  • Events & Trade Shows
  • News Releases
  • Success Stories
  • Technical Articles
  • About Us
  • Careers
  • Corporate Videos
  • Quality
  • Locations
  • Investors
  • How to Buy
  • Forums
  • Portals
  • Contact Us
  • Subscription Center
Site MapFeedbackLegalPrivacySupply Chain Transparency

© 2026 Qorvo US, Inc

Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo
Qorvo
  • Products
  • Solutions
  • Design Hub
  • Support
  • About Us
Qorvo AI
Qorvo
Qorvo AI
Qorvo